For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
W90 HROK HB - Screw-in socket, angle 90°
Bill of material
W90 HROK 06 HB 04
DES
Identifier
W90 HROK 06 HB 04
G1
Thread G1
G 3/8
G2
Thread G2
G 1/4
SW
Width across flats SW
19 mm
S1
Width across flats S1
22 mm
OR
O-ring
13.94x2.62 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.